(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Spinner (Part Numbers)

Quick Spinner

Click this image to zoom it.

Move the mouse over the image to zoom

  • BE2-Q
  • BE3-Q
  • BE4-Q
  • Volume Discount

[Features]
· A dedicated drive tool for fast rotation. Even more effective when used in combination with a ratchet or an extension bar. (With light load)
· The grip has an angle display so that the rotation angle is easy to see.
· The grip is made of resin and is lightweight.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

BE4-Q

Part Number
BE4-Q
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Adapter Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape Joint type Width across flat dimension (S Measurement) 12.7 Overall length (L dimension)(mm) 34.5
Insertion Angle(mm) Concave/Convex 12.7 Trusco Code 373-2797 Mass(g) 100
Features A dedicated drive tool for fast rotation. Even more effective when used in combination with a ratchet or an extension bar. (With light loads) The grip has an angle display so that the rotation angle is easy to see. The grip is made of resin and is lightweight.

Please check the type/dimensions/specifications of the part BE4-Q in the Quick Spinner series.

Additional Products in this Category

Tech Support