(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Uses a gear with 60 teeth, and has a feed of 6°.
· By combining with a spinner handle, it can be used as a ratchet handle.
[Applications]
· General purpose tool
Single Product/Set Classification | Single Item Adapter | Application | For handwork | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | 9.5 |
---|---|---|---|---|---|
Socket shape | Joint type | Width across flat dimension (S Measurement) | 9.5 | Overall length (L dimension)(mm) | 51 |
Insertion Angle(mm) | Concave/Convex 9.5 | The Number of Teeth(sheet) | 60 | Trusco Code | 383-5499 |
Mass(g) | 140 | Features | Features a gear with 60 teeth, feed angle is 6 degrees. By combining with a spinner handle, it can be used as a ratchet handle. |
Please check the type/dimensions/specifications of the part BRA21 in the Ratchet Adapter (Drive Pin 9.5 mm) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy