(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Options - Universal Joint, KTC Power Fit, BJ (Part Numbers)

Socket Wrench Options - Universal Joint, KTC Power Fit, BJ

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
· It is a compact design with the space between the pins of the joint section made as short as possible.
· The maximum runout angle on one side is 45°.
· Achieves smooth movement, making it easy to work in complex locations.

Part Number

Configured Part Number is shown.

Part Number
BJ3
BJ4
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Insertion Angle
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.59.545Concave/Convex 9.5307-569950
1 Piece(s)Available

8 Days or more

12.712.767Concave/Convex 12.7307-5702140

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Universal Joint Application For handwork Socket shape Joint type
Features Insertion angle side uses power-fit shape to prevent stress concentration. It is a compact design with the space between the pin of the joint section being at an extremely limited vibration angle on side is 45°.

Additional Products in this Category

Tech Support