(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long T Type Torx Bit Socket (12.7 mm Insertion Angle) (Part Numbers)

Long T Type Torx Bit Socket (12.7 mm Insertion Angle)
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Long type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

Part Number
BT4-T30L
BT4-T40L
BT4-T45L
BT4-T50L
BT4-T55L
BT4-T60L
BT4-T70L
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Nominal No. Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

5.49T30307-853190
1 Piece(s)Available

8 Days or more

6.60T40307-8540106
1 Piece(s)Available

8 Days or more

7.77T45307-8558108
1 Piece(s)Available

11 Days or more

8.79T50307-8566108
1 Piece(s)Available

8 Days or more

11.17T55307-8574170
1 Piece(s)Available

8 Days or more

13.20T60307-8582224
1 Piece(s)Available

8 Days or more

15.49T70307-8591293

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape Hexagonal bit Overall length (L dimension)(mm) 132 Features Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support