(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Socket (Part Numbers)

Screwdriver Bit Socket

Click this image to zoom it.

Move the mouse over the image to zoom

  • BT2-1P
  • BT2-6M
  • BT3-6M、BT4-6M
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

Part Number
BT3-2P
BT3-6M
Part NumberMinimum order quantityVolume DiscountDays to Ship Socket shape Blade Tip Trusco Code
1 Piece(s)Available

8 Days or more

Phillips (+)+No.2307-8116
1 Piece(s)Available

8 Days or more

Flathead (-)-6307-8132

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Overall length (L dimension)(mm) 66 Mass(g) 45 Features Plug type bits can be replaced. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support