(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

E-Type Torx Wrench (Part Numbers)

E-Type Torx Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • B2-E6
  • B3-E10
  • B4-E14
  • Volume Discount

[Features]
· KTC unique Power Fit has been adopted to the drive.

Part Number

Configured Part Number is shown.

B3-E12

Part Number
B3-E12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape Special Width across flat dimension (S Measurement) 11.12 Overall length (L dimension)(mm) 27
Details Type Insertion Angle 9.5 mm Nominal No. E12 Trusco Code 307-9104
Mass(g) 28 Features KTC unique Power Fit has been adopted to the drive.

Please check the type/dimensions/specifications of the part B3-E12 in the E-Type Torx Wrench series.

Additional Products in this Category

Tech Support