(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Twist Socket (9.5 mm Insertion Angle)【1-10 Pieces Per Package】

Twist Socket (9.5 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • B3TW-14、B3TW-08、B3TW-09、B3TW-10、B3TW-11、B3TW-12、B3TW-13、B3TW-15、B3TW-16、B3TW-17
  • TB3TW10
  • Volume Discount

[Features]
· A tool for loosening bolts and stud bolts that have been stripped and become rounded.

Part Number

Configured Part Number is shown.

Part Number
B3TW-08
B3TW-09
B3TW-10
B3TW-11
B3TW-12
B3TW-13
B3TW-14
B3TW-15
B3TW-16
B3TW-17
TB3TW06
TB3TW10
TB4TW05
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Single Product/Set Classification Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Details Type Set Contents (Items) Set Content Trusco Code Mass
(g)
Accessory Mass
(g/Set)
1 Piece(s)Available

8 Days or more

Single Item Socket9.5832---383-384440--
1 Piece(s)Available

8 Days or more

Single Item Socket9.5932---383-385245--
1 Piece(s)Available

8 Days or more

Single Item Socket9.51032---383-386147--
1 Piece(s)Available

8 Days or more

Single Item Socket9.51132---383-387949--
1 Piece(s)Available

8 Days or more

Single Item Socket9.51232---383-388750--
1 Piece(s)Available

8 Days or more

Single Item Socket9.51332---383-389551--
1 Piece(s)Available

8 Days or more

Single Item Socket9.51432---383-390953--
1 Piece(s)Available

8 Days or more

Single Item Socket9.51532---383-391755--
1 Piece(s)Available

8 Days or more

Single Item Socket9.51632---383-392565--
1 Piece(s)Available

8 Days or more

Single Item Socket9.51735---383-393370--

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

Set Product9.512 ~ 17-Set6B3TW-12、13、14、15、16、17383-9320-Socket Holder430

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Set Product9.58 ~ 17-Set10B3TW-08、09、10、11、12、13、14、15、16、17383-9338-Socket Holder590

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Set Product12.717 ~ 24-Set5B4TW-17、19、21、22、24383-9401-Socket Holder930

Loading...

  1. 1

Basic Information

Application For handwork Socket shape Special Features A tool for loosening bolts and stud bolts that have been stripped and become rounded.

Additional Products in this Category

Tech Support