(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Deep 12-Point, KTC Power Fit, Through-Hole Type, B2L/B3L/B4L

Socket Wrenches - Deep 12-Point, KTC Power Fit, Through-Hole Type, B2L/B3L/B4L

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· KTC unique Power Fit has been adopted.
· Since it is a through-hole type model, it is ideal for working with nuts and recessed parts where bolts protrude.

Part Number

Configured Part Number is shown.

Part Number
B2L-06W
B2L-07W
B2L-08W
B2L-09W
B2L-055W
B2L-10W
B2L-11W
B2L-13W
B3L-06W
B3L-07W
B3L-08W
B3L-09W
B3L-055W
B3L-10W
B3L-11W
B3L-12W
B3L-13W
B3L-14W
B3L-15W
B3L-16W
B3L-17W
B3L-18W
B3L-19W
B3L-20W
B3L-21W
B3L-22W
B3L-23W
B3L-24W
B4L-08W
B4L-09W
B4L-10W
B4L-11W
B4L-12W
B4L-13W
B4L-14W
B4L-15W
B4L-16W
B4L-17W
B4L-18W
B4L-19W
B4L-20W
B4L-21W
B4L-22W
B4L-23W
B4L-24W
B4L-25W
B4L-26W
B4L-27W
B4L-28W
B4L-29W
B4L-30W
B4L-31W
B4L-32W
B4L-33W
B4L-34W
B4L-35W
B4L-36W
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Details Type Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

6.3650Insertion Angle 6.3 mm373-138328
1 Piece(s)Available

8 Days or more

6.3750Insertion Angle 6.3 mm373-140527
1 Piece(s)Available

8 Days or more

6.3850Insertion Angle 6.3 mm373-142133
1 Piece(s)Available

8 Days or more

6.3950Insertion Angle 6.3 mm373-144841
1 Piece(s)Available

8 Days or more

6.35.550Insertion Angle 6.3 mm373-136724
1 Piece(s)Available

8 Days or more

6.31050Insertion Angle 6.3 mm373-146436
1 Piece(s)Available

8 Days or more

6.31150Insertion Angle 6.3 mm373-148146
1 Piece(s)Available

8 Days or more

6.31350Insertion Angle 6.3 mm373-150259
1 Piece(s)Available

8 Days or more

9.5660Insertion Angle 9.5 mm307-415344
1 Piece(s)Available

8 Days or more

9.5760Insertion Angle 9.5 mm307-416144
1 Piece(s)Available

8 Days or more

9.5860Insertion Angle 9.5 mm307-417049
1 Piece(s)Available

8 Days or more

9.5960Insertion Angle 9.5 mm307-418857
1 Piece(s)Available

8 Days or more

9.55.560Insertion Angle 9.5 mm307-414540
1 Piece(s)Available

8 Days or more

9.51065Insertion Angle 9.5 mm307-419656
1 Piece(s)Available

8 Days or more

9.51165Insertion Angle 9.5 mm307-420067
1 Piece(s)Available

8 Days or more

9.51265Insertion Angle 9.5 mm307-421878
1 Piece(s)Available

8 Days or more

9.51370Insertion Angle 9.5 mm307-422687
1 Piece(s)Available

8 Days or more

9.51470Insertion Angle 9.5 mm307-423492
1 Piece(s)Available

8 Days or more

9.51570Insertion Angle 9.5 mm307-424295
1 Piece(s)Available

8 Days or more

9.51670Insertion Angle 9.5 mm307-4251102
1 Piece(s)Available

8 Days or more

9.51770Insertion Angle 9.5 mm307-4269130
1 Piece(s)Available

8 Days or more

9.51870Insertion Angle 9.5 mm307-4277147
1 Piece(s)Available

8 Days or more

9.51970Insertion Angle 9.5 mm307-4285150
1 Piece(s)Available

8 Days or more

9.52070Insertion Angle 9.5 mm307-4293165
1 Piece(s)Available

8 Days or more

9.52170Insertion Angle 9.5 mm307-4307188
1 Piece(s)Available

8 Days or more

9.52270Insertion Angle 9.5 mm307-4315203
1 Piece(s)Available

8 Days or more

9.52370Insertion Angle 9.5 mm307-4323200
1 Piece(s)Available

8 Days or more

9.52470Insertion Angle 9.5 mm307-4331229
1 Piece(s)Available

8 Days or more

12.7890Insertion Angle 12.7 mm307-521481
1 Piece(s)Available

8 Days or more

12.7990Insertion Angle 12.7 mm307-522297
1 Piece(s)Available

8 Days or more

12.71090Insertion Angle 12.7 mm307-523190
1 Piece(s)Available

8 Days or more

12.71190Insertion Angle 12.7 mm307-5249107
1 Piece(s)Available

8 Days or more

12.71290Insertion Angle 12.7 mm307-5257120
1 Piece(s)Available

8 Days or more

12.71390Insertion Angle 12.7 mm307-5265126
1 Piece(s)Available

9 Days or more

12.71490Insertion Angle 12.7 mm307-5273138
1 Piece(s)Available

8 Days or more

12.71590Insertion Angle 12.7 mm307-5281144
1 Piece(s)Available

8 Days or more

12.71690Insertion Angle 12.7 mm307-5290160
1 Piece(s)Available

8 Days or more

12.717100Insertion Angle 12.7 mm307-5303195
1 Piece(s)Available

8 Days or more

12.718100Insertion Angle 12.7 mm307-5311216
1 Piece(s)Available

8 Days or more

12.719100Insertion Angle 12.7 mm307-5320218
1 Piece(s)Available

9 Days or more

12.720100Insertion Angle 12.7 mm307-5338230
1 Piece(s)Available

9 Days or more

12.721100Insertion Angle 12.7 mm307-5346259
1 Piece(s)Available

8 Days or more

12.722100Insertion Angle 12.7 mm307-5354302
1 Piece(s)Available

8 Days or more

12.723100Insertion Angle 12.7 mm307-5362301
1 Piece(s)Available

8 Days or more

12.724100Insertion Angle 12.7 mm307-5371316
1 Piece(s)Available

8 Days or more

12.725100Insertion Angle 12.7 mm307-5389370
1 Piece(s)Available

8 Days or more

12.726100Insertion Angle 12.7 mm307-5397366
1 Piece(s)Available

8 Days or more

12.727100Insertion Angle 12.7 mm307-5401419
1 Piece(s)Available

8 Days or more

12.728100Insertion Angle 12.7 mm307-5419431
1 Piece(s)Available

8 Days or more

12.729100Insertion Angle 12.7 mm307-5427466
1 Piece(s)Available

8 Days or more

12.730100Insertion Angle 12.7 mm307-5435460
1 Piece(s)Available

12 Days or more

12.731100Insertion Angle 12.7 mm307-5443541
1 Piece(s)Available

8 Days or more

12.732100Insertion Angle 12.7 mm307-5451538
1 Piece(s)Available

8 Days or more

12.733100Insertion Angle 12.7 mm307-5460595
1 Piece(s)Available

8 Days or more

12.734100Insertion Angle 12.7 mm307-5478634
1 Piece(s)Available

8 Days or more

12.735100Insertion Angle 12.7 mm307-5486669
1 Piece(s)Available

8 Days or more

12.736100Insertion Angle 12.7 mm307-5494710

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Features KTC unique Power Fit has been adopted. Since it is a trans-aperture type model, it is ideal for working with nuts and recessed parts where bolts protrude.

Additional Products in this Category

Tech Support