(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - 12-Point, KTC Power Fit, B2/B3/B4/B40

Socket Wrenches - 12-Point, KTC Power Fit, B2/B3/B4/B40

Click this image to zoom it.

Move the mouse over the image to zoom

  • B2-10W
  • B4-14W
  • Volume Discount

[Features]
· Double hex type which is easy to insert in bolts and nuts.

Part Number

Configured Part Number is shown.

Part Number
B2-06W
B2-07W
B2-08W
B2-09W
B2-055W
B2-10W
B2-11W
B2-12W
B2-13W
B2-14W
B3-06W
B3-07W
B3-08W
B3-09W
B3-055W
B3-10W
B3-11W
B3-12W
B3-13W
B3-14W
B3-15W
B3-16W
B3-17W
B3-18W
B3-19W
B3-20W
B3-21W
B3-22W
B3-23W
B3-24W
B4-08W
B4-09W
B4-10W
B4-11W
B4-12W
B4-13W
B4-14W
B4-15W
B4-16W
B4-17W
B4-18W
B4-19W
B4-20W
B4-21W
B4-22W
B4-23W
B4-24W
B4-25W
B4-26W
B4-27W
B4-28W
B4-29W
B4-30W
B4-31W
B4-32W
B4-33W
B4-35W
B4-36W
B40-17
B40-21
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Details Type Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

6.3618Insertion Angle 6.3 mm373-095610
1 Piece(s)Available

8 Days or more

6.3718Insertion Angle 6.3 mm373-097210
1 Piece(s)Available

8 Days or more

6.3818.5Insertion Angle 6.3 mm373-099912
1 Piece(s)Available

8 Days or more

6.3918.5Insertion Angle 6.3 mm373-101413
1 Piece(s)Available

8 Days or more

6.35.518Insertion Angle 6.3 mm373-09309
1 Piece(s)Available

12 Days or more

6.31018.5Insertion Angle 6.3 mm373-103113
1 Piece(s)Available

8 Days or more

6.31119Insertion Angle 6.3 mm373-107316
1 Piece(s)Available

8 Days or more

6.31220.5Insertion Angle 6.3 mm373-109019
1 Piece(s)Available

8 Days or more

6.31320.5Insertion Angle 6.3 mm373-111122
1 Piece(s)Available

8 Days or more

6.31421.5Insertion Angle 6.3 mm373-113827
1 Piece(s)Available

8 Days or more

9.5622Insertion Angle 9.5 mm307-375120
1 Piece(s)Available

8 Days or more

9.5722Insertion Angle 9.5 mm307-376920
1 Piece(s)Available

8 Days or more

9.5822Insertion Angle 9.5 mm307-377720
1 Piece(s)Available

8 Days or more

9.5922Insertion Angle 9.5 mm307-378521
1 Piece(s)Available

8 Days or more

9.55.522Insertion Angle 9.5 mm307-374219
1 Piece(s)Available

8 Days or more

9.51022Insertion Angle 9.5 mm307-379320
1 Piece(s)Available

8 Days or more

9.51123Insertion Angle 9.5 mm307-380723
1 Piece(s)Available

8 Days or more

9.51224Insertion Angle 9.5 mm307-381526
1 Piece(s)Available

8 Days or more

9.51324Insertion Angle 9.5 mm307-382328
1 Piece(s)Available

8 Days or more

9.51425Insertion Angle 9.5 mm307-383134
1 Piece(s)Available

8 Days or more

9.51526Insertion Angle 9.5 mm307-384035
1 Piece(s)Available

8 Days or more

9.51626Insertion Angle 9.5 mm307-385841
1 Piece(s)Available

8 Days or more

9.51727Insertion Angle 9.5 mm307-386651
1 Piece(s)Available

8 Days or more

9.51827Insertion Angle 9.5 mm307-387458
1 Piece(s)Available

8 Days or more

9.51927Insertion Angle 9.5 mm307-388262
1 Piece(s)Available

8 Days or more

9.52028Insertion Angle 9.5 mm307-389171
1 Piece(s)Available

8 Days or more

9.52128Insertion Angle 9.5 mm307-390481
1 Piece(s)Available

9 Days or more

9.52228Insertion Angle 9.5 mm307-391286
1 Piece(s)Available

8 Days or more

9.52329Insertion Angle 9.5 mm307-392194
1 Piece(s)Available

8 Days or more

9.52429Insertion Angle 9.5 mm307-3939115
1 Piece(s)Available

8 Days or more

12.7828.5Insertion Angle 12.7 mm307-463329
1 Piece(s)Available

8 Days or more

12.7928.5Insertion Angle 12.7 mm307-464130
1 Piece(s)Available

8 Days or more

12.71028.5Insertion Angle 12.7 mm307-465038
1 Piece(s)Available

8 Days or more

12.71129Insertion Angle 12.7 mm307-466841
1 Piece(s)Available

8 Days or more

12.71230.5Insertion Angle 12.7 mm307-467644
1 Piece(s)Available

8 Days or more

12.71330.5Insertion Angle 12.7 mm307-468445
1 Piece(s)Available

8 Days or more

12.71431.5Insertion Angle 12.7 mm307-469249
1 Piece(s)Available

8 Days or more

12.71531.5Insertion Angle 12.7 mm307-470650
1 Piece(s)Available

8 Days or more

12.71633Insertion Angle 12.7 mm307-471455
1 Piece(s)Available

8 Days or more

12.71734Insertion Angle 12.7 mm307-472261
1 Piece(s)Available

8 Days or more

12.71834Insertion Angle 12.7 mm307-473169
1 Piece(s)Available

9 Days or more

12.71934.5Insertion Angle 12.7 mm307-474975
1 Piece(s)Available

8 Days or more

12.72035Insertion Angle 12.7 mm307-475783
1 Piece(s)Available

8 Days or more

12.72135.5Insertion Angle 12.7 mm307-476591
1 Piece(s)Available

8 Days or more

12.72235.5Insertion Angle 12.7 mm307-4773104
1 Piece(s)Available

8 Days or more

12.72336Insertion Angle 12.7 mm307-4781108
1 Piece(s)Available

8 Days or more

12.72436Insertion Angle 12.7 mm307-4790117
1 Piece(s)Available

8 Days or more

12.72537Insertion Angle 12.7 mm307-4803145
1 Piece(s)Available

8 Days or more

12.72638Insertion Angle 12.7 mm307-4811157
1 Piece(s)Available

8 Days or more

12.72739Insertion Angle 12.7 mm307-4820176
1 Piece(s)Available

8 Days or more

12.72840Insertion Angle 12.7 mm307-4838190
1 Piece(s)Available

8 Days or more

12.72941Insertion Angle 12.7 mm307-4846206
1 Piece(s)Available

8 Days or more

12.73042Insertion Angle 12.7 mm307-4854214
1 Piece(s)Available

11 Days or more

12.73143Insertion Angle 12.7 mm307-4862248
1 Piece(s)Available

8 Days or more

12.73243Insertion Angle 12.7 mm307-4871256
1 Piece(s)Available

8 Days or more

12.73344Insertion Angle 12.7 mm307-4889278
1 Piece(s)Available

8 Days or more

12.73544Insertion Angle 12.7 mm307-4901297
1 Piece(s)Available

8 Days or more

12.73644Insertion Angle 12.7 mm307-4919305
1 Piece(s)Available

8 Days or more

191746Insertion Angle 19.0 mm383-3941160
1 Piece(s)Available

8 Days or more

192147Insertion Angle 19.0 mm344-7715170

Loading...

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Features Double hex type which is easy to insert in bolts and nuts.

Additional Products in this Category

Tech Support