(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Wrench Set, 6-Point/12-Point, 1/2" Drive, TB

Socket Wrenches - Wrench Set, 6-Point/12-Point, 1/2" Drive, TB

Click this image to zoom it.

Move the mouse over the image to zoom

  • TB410
  • TB415X
  • TB4L10X
  • TB413
  • TB410X
  • TB413X
  • Volume Discount

[Features]
· Ideal for maintenance of machinery and equipment.
· Layout designed with user-friendliness in mind to meet the needs of the user.
· The tray is difficult to break, made from a sturdy and durable resin mold.
[Applications]
· Ideal for maintenance of machinery and equipment.

Part Number

Configured Part Number is shown.

Part Number
TB4L10X
TB410
TB410X
TB413
TB413X
TB415X
TB420X
Part NumberMinimum order quantityVolume DiscountDays to Ship Socket shape Width across flat dimension (S Measurement) Set Contents (Items) Trusco Code Socket Handle Contents Mass
(g/Set)
1 Piece(s)Available

8 Days or more

Hexagonal/Double Hex/Joints8 ~ 2415307-3530Hexagon Deep: 8, 10, 12 Double Hex Deep: 13, 14, 17, 19, 21, 22, 24Ratchet Handle, Extension Bar (75, 150), Oscillating Extension Bar (100), Universal Joint5000
1 Piece(s)Available

8 Days or more

Hexagon/Joints8 ~ 2414307-34756 Sq.: 8, 10, 12, 13, 14, 17, 19, 21, 22, 24Ratchet Handle, Extension Bar (75, 150), Universal Joint3400
1 Piece(s)Available

8 Days or more

Hexagonal/Double Hex/Joints8 ~ 2414307-3483Hexagon: 8, 10, 12 Double Hex: 13, 14, 17, 19, 21, 22, 24Ratchet Handle, Extension Bar (75, 150), Universal Joint3500
1 Piece(s)Available

8 Days or more

Hexagon/Joints8 ~ 2719307-34916 Sq.: 8, 10, 12, 13, 14, 17, 19, 21, 22, 24, 26, 27Ratchet Handle, Spinner Handle, Extension Bar (75, 150), Oscillating Extension Bar (100), Universal Joint4900
1 Piece(s)Available

8 Days or more

Hexagonal/Double Hex/Joints8 ~ 2719307-3505Hexagon: 8, 10, 11, 12 Double Hex: 13, 14, 17, 19, 21, 22, 24, 26, 27Ratchet Handle, Spinner Handle, Extension Bar (75, 150), Oscillating Extension Bar (100), Universal Joint4900
1 Piece(s)Available

8 Days or more

Hexagonal/Double Hex/Joints8 / 10 / 11 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24,26 / 27 / 30 / 3221307-3513Hexagon: 8, 10, 11, 12 Double Hex: 13, 14, 17, 19, 21, 22, 24, 26, 27, 30, 32Ratchet Handle, Spinner Handle, Extension Bar (75, 150), Oscillating Extension Bar (100), Universal Joint5400
1 Piece(s)Available

8 Days or more

Hexagonal/Double Hex/Joints8 ~ 3226307-3521Hexagon: 8, 10, 11, 12 Double Hex: 13, 14, 15, 16, 17, 18, 19, 21, 22, 23, 24, 26, 27, 29, 30, 32Ratchet Handle, Spinner Handle, Extension Bar (75, 150), Oscillating Extension Bar (100), Universal Joint5800

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Accessory Socket Holder Features Ideal for maintenance of machinery and equipment Layout designed with user-friendliness in mind to meet the needs of the user. The tray is difficult to break, made from a sturdy and durable resin mold.

Additional Products in this Category

Tech Support