(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set (9.5 mm Insertion Angle / Inch Size) (Part Numbers)

Socket Wrench Set (9.5 mm Insertion Angle / Inch Size)
  • Volume Discount

[Features]
· Layout designed with user-friendliness in mind to meet the needs of the user.
· The tray is difficult to break, made from a sturdy and durable resin mold.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

TB308BX

Part Number
TB308BX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape Hexagonal/Double Hex/Joints Width across flat dimension (S Measurement) 1/2 / 3/8 / 7/16 / 9/16 / 11/16 / 19/32 / 3/4 / 5/8 Set Contents (Items) 12
Trusco Code 383-9290 Socket Hexagon: 3/8, 7/16 Double Hex: 1/2, 9/16, 19/32, 5/8, 11/16, 3/4 Handle Contents Ratchet Handle, Extension Bar (50, 100), Universal Joint
Accessory Socket Holder Features Features a layout that was designed with user-friendliness in mind and in a way that meets user demands. The tray is a resin molded product that is sturdy, durable, and does not easily crack. Mass(g/Set) 1700

Please check the type/dimensions/specifications of the part TB308BX in the Socket Wrench Set (9.5 mm Insertion Angle / Inch Size) series.

Additional Products in this Category

Tech Support