(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Adjustable Wrenches - Monkey Wrench, High Durability, MWA-375

Adjustable Wrenches - Monkey Wrench, High Durability, MWA-375

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Uses special steel for increased durability.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

MWA-375

Part Number
MWA-375
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 44 Overall Length(mm) 375 Mass(g) 1300
Trusco Code 395-7888 Features Uses special steel for increased durability.

Please check the type/dimensions/specifications of the part MWA-375 in the Adjustable Wrenches - Monkey Wrench, High Durability, MWA-375 series.

Additional Products in this Category

Tech Support