(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Stubby L-Shape Ball End Hex Key Set - 9 Piece Set,1.5mm to 10mm

Stubby L-Shape Ball End Hex Key Set - 9 Piece Set,1.5mm to 10mm
  • Volume Discount

[Features]
· A unique new design usable for final tightening.
· The original plastic holder is convenient for carrying or tool management.
· Designed with a larger contact area for the tip of the hexagonal part to fit perfectly into the bolt hex socket for better wear resistance and strength.
· Neck length is approximately 1/2 that of conventional products and is effective for work in narrow places.
· Neck angle is set to 95° to secure working space.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

HLDS2009

Part Number
HLDS2009
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Set Content 2(piece) 9 Set Content 1 1.5、2、2.5、3、4、5、6、8、10
Trusco Code 373-5362 Features An unique new design that helps in final tightening. With original plastic holder for carrying and better tool management. Designed with a larger contact area for the tip of the hexagonal part to fit perfectly into the bolt hex socket for better wear resistance and strength. Neck length is approximately half of conventional products and is effective for work in narrow places. Accessory Holder
Mass 220 (g/Set)

Please check the type/dimensions/specifications of the part HLDS2009 in the Stubby L-Shape Ball End Hex Key Set - 9 Piece Set,1.5mm to 10mm series.

Additional Products in this Category

Tech Support