(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Open-End Type, Double-Ended, NS2

Wrenches - Open-End Type, Double-Ended, NS2

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model : Double-ended Open-mouth Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù12, 11+ù13, 12+ù14, 14+ù17, 16+ù18, 17+ù19, 19+ù21, 22+ù24, 5.5+ù7, 8+ù10
•Single Item / Set : Single Item
For complete product overview and details on Double-Ended Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
NS2-05507
NS2-0810
NS2-1214
NS2-1921
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1005.5×7395-302520
1 Piece(s)Available

8 Days or more

1208×10395-303330
1 Piece(s)Available

8 Days or more

15512×14395-306880
1 Piece(s)Available

8 Days or more

21519×21395-3106195

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support