(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Offset Wrench (Straight)

Short Offset Wrench (Straight)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Because it is a straight type without an offset, it is convenient for work in deep, narrow places.
· KTC unique Power Fit has been adopted.

Part Number

Configured Part Number is shown.

Part Number
M100-7X8
M100-10X12
M100-12X14
M100-14X17
M100-17X19
M100-22X24
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

957×8373-592318
1 Piece(s)Available

8 Days or more

11510×12373-586934
1 Piece(s)Available

8 Days or more

13012×14373-587750
1 Piece(s)Available

8 Days or more

14514×17373-588572
1 Piece(s)Available

8 Days or more

18017×19373-589395
1 Piece(s)Available

8 Days or more

23022×24373-5907120

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support