(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Offset Wrench (45° x 10°)【1-4 Pieces Per Package】

Hex Offset Wrench (45° x 10°)

Click this image to zoom it.

  • M274
  • Hex Offset Wrench (45° x 10°)
  • Volume Discount

[Features]
· Hexagon has an angle of 15° symmetrically so it can work just as well as double hexagon offset wrench (turns at a vibration angle of 30°).
· Hexagonal bore is unchamfered to make the area where bore contacts bolts/nuts larger.
· The handle has a standing angle of 45° x 10°, making it easy to apply force and comfortable to grip.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
M27-8H
M27-12H
M27-14H
M274
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Single Item / Set Set Content
(Inch)
Set Content
(Point)
Trusco Code Mass
(g)
Mass
(g/Set)
1 Piece(s)Available

9 Days or more

1758Single Item--383-775140-
1 Piece(s)Available

9 Days or more

22012Single Item--383-772686-
1 Piece(s)Available

9 Days or more

24014Single Item--383-7734120-

4 Pieces Per Package

1 Pack(s)Available

9 Days or more

-8 ~ 14Set ProductM27-8H、10H、12H、14H4383-7742-330

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45×10

Additional Products in this Category

Tech Support