(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Ratchet Combination Wrench (Swivel Neck Type)

Short Ratchet Combination Wrench (Swivel Neck Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Final tightening is possible with the ratchet box part.
· The 72 tooth gear with 5° feed angle makes fine feed operations possible.
· An arrow indicates the tightening direction so the work direction is clearly understood.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
MSR2S-13F
MSR2S-14F
MSR2S-18F
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Wrench
(mm)
Thick Eyeglasses
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1351368.4373-684994
1 Piece(s)Available

8 Days or more

1401468.4373-6857104
1 Piece(s)Available

8 Days or more

17518811.4373-6890201

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Single Item / Set Single Item

Additional Products in this Category

Tech Support