(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WA Abrasive Material

WA Abrasive Material

Click this image to zoom it.

Move the mouse over the image to zoom

  • WA Abrasive Material
  • WA Abrasive Material
  • WA Abrasive Material
  • Volume Discount

[Features]
·We can handle a wide range of materials, mainly ferrous materials.
·It comes in an airtight container (polycontainer), so it is easy to handle and store.
·A wide variety of particle sizes are available to meet various needs.
·Ideal for small amounts (1 kg).
[Applications]
·Ferrous, non-ferrous, ceramic, glass, and other blasting, cleaning, and polishing processes. Ideal for wrapping and engraving.

Part Number

Configured Part Number is shown.

RD-1104

Part Number
RD-1104
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Abrasive Particle Size(#) 400 Capacity(g) 1000
Trusco Code 333-5771 Mass(g) 1000 Material (main components) Alumina High Purity Abrasives
Application Blasting of iron, nonferrous, ceramic and glass types, among others, as well as cleaning and polishing. Optimal for the wrapping process and engraving. Features Can be used for a wide variety of applications focusing on iron-based material. Handling and storage are made easy due to a sealed container (plastic container). A varied lineup of granular products can meet a variety of needs.

Additional Products in this Category

Tech Support