(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Quick and easy perpendicular cutting of large diameter pipes up to 170 mm. Capable of welding as is.
· Development of a special chip saw for the Beaver SAW has resulted in reduced sparks and dust and enabled safe operations that do not leave behind burning or burring in the cutting surface.
· Super-lightweight and compact. Excellent in portability, can be taken anywhere onsite.
· A pipe support which allows setting of both large-bore pipes and long pipes by just one person.
· Compact so the work can be performed in a narrow space.
[Applications]
· For perpendicular cutting of a range of newly constructed pipes such as steel pipes, lining steel pipes, cast iron pipes, stainless steel pipes, copper pipes, aluminum pipes, various plastic pipes, etc.
Part Number
Configured Part Number is shown.
EX170
Product Type | Pipe Cutter | Rated Current(A) | 8.3 |
---|---|---|---|
Voltage(V) | AC100 | Power Consumption(W) | 790 |
Cord Length(M) | 3.7 | Cutting Performance | φ15~170mm |
Trusco Code | 351-5168 | Mass(g) | 5800 |
Number of load-free rotations(min-1) | 3500 | Overall Length(mm) | 300 |
Width(mm) | 220 | Height(mm) | 240 |
Show More | |||
Accessory | Beaver SAW Carbide B140, Pipe Support for 170×4, Protective Glasses, Carrier Bag | Applicable Chip Saw | Carbide B140 (EX10486) |
Features | It can easily and quickly make a perpendicular cut in large diameter pipes up to 170 mm. Welding in said conditions is also possible. Development of a special chip saw for the Beaver SAW has resulted in reduced sparks and dust and enabled safe operations that do not leave behind burning or burring in the cutting surface. | - | - |
Show Less |
Product Type | Pipe Cutter | Rated Current(A) | 8.3 | Voltage(V) | AC100 |
---|---|---|---|---|---|
Power Consumption(W) | 790 | Cord Length(M) | 3.7 | Cutting Performance | φ15~170mm |
Trusco Code | 351-5168 | Mass(g) | 5800 | Number of load-free rotations(min-1) | 3500 |
Overall Length(mm) | 300 | Width(mm) | 220 | Height(mm) | 240 |
Accessory | Beaver SAW Carbide B140, Pipe Support for 170×4, Protective Glasses, Carrier Bag | Applicable Chip Saw | Carbide B140 (EX10486) | Features | It can easily and quickly make a perpendicular cut in large diameter pipes up to 170 mm. Welding in said conditions is also possible. Development of a special chip saw for the Beaver SAW has resulted in reduced sparks and dust and enabled safe operations that do not leave behind burning or burring in the cutting surface. |
Please check the type/dimensions/specifications of the part EX170 in the Saws & Bolt Cutters - Pipe Cutting Machine, Compact Type, EX170 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy