(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 48/75 Degree Angles, Outer Circumference, 151-29063【10 Pieces Per Package】

Deburring Blades - 48/75 Degree Angles, Outer Circumference, 151-29063
  • Volume Discount

•Model: Manual
•Content: Blade
•Angle Cutting: 48°
•Application: Outer Circumference
•Compatible Shaviv Express: 351-29063

Part Number

Configured Part Number is shown.

151-29063

Part Number
151-29063
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Cutting Angle 48° Application Outer Circumference Blade angle(°) 48
Blade angle B(°) 75 Work Material Properties Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Plastic Cutting direction
Compatible Shaviv Express 351-29063 Blade type Square shape Features 4-sided blade for machining of outer diameter of 20 mm or more, with the A-side tending to produce spiral chips, and the B-side producing powdery chips
Long Shaft (Applicable Holder) L Holder Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)

Please check the type/dimensions/specifications of the part 151-29063 in the Deburring Blades - 48/75 Degree Angles, Outer Circumference, 151-29063 series.

Additional Products in this Category

Tech Support