(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SFM Slotting Milling Machine 45 Dia., Non-Coated

SFM Slotting Milling Machine 45 Dia., Non-Coated
  • Volume Discount

•Material: High-Speed Steel
•Major Diameter (mm): 45
•Hole Diameter (mm): 15.875
•Number Of Flutes: 90
•Coating: Non-Coated

Part Number

Configured Part Number is shown.

SFM008

Part Number
SFM008
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 45 Thickness(mm) 0.8 Application For Ordinary Steel / For stainless steel
Material high-speed steel Hole Diameter(mm) 15.875 Number of flutes 90
Coating Non-Coated Thickness Dimensional Tolerance(mm) ±0.02 External Shape Dimensional Tolerance(mm) ±0.31
Dimensional Tolerance of Hole Diameter H7 Vibration on the side(mm) 0.1

Please check the type/dimensions/specifications of the part SFM008 in the SFM Slotting Milling Machine 45 Dia., Non-Coated series.

Additional Products in this Category

Tech Support