(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

FMB Slot Milling Machine 70 Diam. (72 Blades), Non-Coated

FMB Slot Milling Machine 70 Diam. (72 Blades), Non-Coated
  • Volume Discount

•Material: High-Speed Steel
•Major Diameter (mm): 70
•Hole Diameter (mm): 25.4
•Number Of Flutes: 72
•Coating: Non-Coated

Part Number

Configured Part Number is shown.

Part Number
FMB008
FMB010
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
1 Piece(s)Available

9 Days or more

0.8
1 Piece(s)Available

9 Days or more

1

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 70 Application For Ordinary Steel / For stainless steel Material high-speed steel
Hole Diameter(mm) 25.4 Number of flutes 72 Coating Non-Coated
Thickness Dimensional Tolerance(mm) ±0.02 External Shape Dimensional Tolerance(mm) ±0.31 Dimensional Tolerance of Hole Diameter H7
Vibration on the side(mm) 0.12

Additional Products in this Category

Tech Support