(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel-Use Drill, Set of 13

Stainless Steel-Use Drill, Set of 13
  • Volume Discount

[Features]
· Rapid type with quick scrap release.

Part Number

Configured Part Number is shown.

1301581

Part Number
1301581
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Package size(mm) H160×W100×D16 Weight(g) 150 Number Contained In A Packet 13 pcs./set
Set Content(mm) 1.5/2/2.5/3/3.2/3.5/4/4.5/4.8/5/5.5/6/6.5 Application For drilling holes in materials such as stainless steel, difficult to cut materials and most steel Material Cobalt HSS Steel

Please check the type/dimensions/specifications of the part 1301581 in the Stainless Steel-Use Drill, Set of 13 series.

Additional Products in this Category

Tech Support