(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SVM Chamfering Mill, Non-Coated

SVM Chamfering Mill, Non-Coated
  • Volume Discount

In addition to hole chamfering, it can be used for transverse feed cutting such as V-groove machining and C-surface machining.

Part Number

Configured Part Number is shown.

Part Number
SVM030090
SVM030120
SVM040090
SVM040120
SVM050090
SVM050120
SVM060090
SVM060120
SVM080090
SVM080120
SVM100090
SVM100120
SVM120090
SVM120120
SVM160090
SVM160120
SVM200090
SVM200120
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Blade Length
(mm)
Base Blade Width
(mm)
1 Piece(s)Available

12 Days or more

90348660.2
1 Piece(s)Available

12 Days or more

120348660.2
1 Piece(s)Available

12 Days or more

90448680.25
1 Piece(s)Available

12 Days or more

120448680.25
1 Piece(s)Available

12 Days or more

905676100.3
1 Piece(s)Available

12 Days or more

1205676100.3
1 Piece(s)Available

10 Days or more

906676120.4
1 Piece(s)Available

12 Days or more

1206676120.4
1 Piece(s)Available

12 Days or more

908848160.5
1 Piece(s)Available

12 Days or more

1208848160.5
1 Piece(s)Available

12 Days or more

90109510200.6
1 Piece(s)Available

12 Days or more

120109510200.6
1 Piece(s)Available

12 Days or more

901210412240.8
1 Piece(s)Available

12 Days or more

1201210412240.8
1 Piece(s)Available

12 Days or more

901613216321
1 Piece(s)Available

12 Days or more

1201613216321
1 Piece(s)Available

12 Days or more

902014020401.2
1 Piece(s)Available

12 Days or more

1202014020401.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Blade Length
(mm)
Base Blade Width
(mm)

Loading...

  1. 1

Basic Information

Application Hole Chamfer / Chamfering/Horizontal / V Groove work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Single blade, two blades Single blade
Peripheral Blade Y/N Available Tool Material Type Carbide Coating Y/N NA
Coating Type Non-Coated Number of flutes 2

Additional Products in this Category

Tech Support