(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

CS3S Type III Chamfering Cutter (3-Flute), Straight Shank (Part Numbers)

CS3S Type III Chamfering Cutter (3-Flute), Straight Shank
  • Volume Discount

3-flute type. For steel and stainless steel. All products are TiN coated.

Part Number

Configured Part Number is shown.

CS3S1020

Part Number
CS3S1020
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90 Tool Diameter (D)(mm) 20
work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper Single blade, two blades Single blade Peripheral Blade Y/N NA
Tool Material Type Cobalt HSS Coating Y/N Available Coating Type TiN
Overall Length(mm) 57 Number of flutes 3 Chamfer diameter(mm) 6 to 18
Shank length(mm) 45 Shank diameter (d)(mm) 10 Tip diameter(mm) 4

Please check the type/dimensions/specifications of the part CS3S1020 in the CS3S Type III Chamfering Cutter (3-Flute), Straight Shank series.

Additional Products in this Category

Tech Support