(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SCE4H Ultra-Strong Radius, 4-Flute, OK Hard Coated

SCE4H Ultra-Strong Radius, 4-Flute, OK Hard Coated
  • Volume Discount

Multi-function type radius end mill capable of high speed machining of high hardness materials up to 65 HRC due to the effects of OK hard coating.

Part Number

Configured Part Number is shown.

Part Number
SCE4H040R05
SCE4H040R10
SCE4H060R05
SCE4H060R10
SCE4H060R15
SCE4H080R05
SCE4H080R10
SCE4H080R20
SCE4H100R05
SCE4H100R10
SCE4H100R20
SCE4H120R05
SCE4H120R10
SCE4H120R20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
1 Piece(s)Available

12 Days or more

40.5870615
1 Piece(s)Available

12 Days or more

41870615
1 Piece(s)Available

12 Days or more

60.51280622
1 Piece(s)Available

12 Days or more

611280622
1 Piece(s)Available

12 Days or more

61.51280622
1 Piece(s)Available

12 Days or more

80.51690828
1 Piece(s)Available

12 Days or more

811690828
1 Piece(s)Available

12 Days or more

821690828
1 Piece(s)Available

12 Days or more

100.5201001035
1 Piece(s)Available

12 Days or more

101201001035
1 Piece(s)Available

12 Days or more

102201001035
1 Piece(s)Available

12 Days or more

120.5241101242
1 Piece(s)Available

12 Days or more

121241101242
1 Piece(s)Available

12 Days or more

122241101242

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type radius
Machining Application Plane / Side / Groove Coating OK-H (Hard) Coated Torsion Angle (θ) Powerful Torsion (45°-60°)
Blade diameter tolerance(mm) -0.03~-0.01

Additional Products in this Category

Tech Support