(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SBD2D Ball End Mill, 2-Flute, Pure DLC-Coated (SBD2D010)

SBD2D Ball End Mill, 2-Flute, Pure DLC-Coated SBD2D010
  • Volume Discount

The weld prevention effect of the pure DLC coating makes it ideal for copper electrode machining.

Part Number

Configured Part Number is shown.

SBD2D010

Part Number
SBD2D010
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter
(mm)
1 Piece(s)Available

12 Days or more

0.526041

Loading...

  1. 1

Basic Information

Type Ball work material Aluminum / Copper Number of flutes(sheet) 2
Coating DLC Machining Application Curved surface / Engraving / R Groove Blade diameter tolerance(mm) -0.03~-0.01
Torsional Angle 30°R

Please check the type/dimensions/specifications of the part SBD2D010 in the SBD2D Ball End Mill, 2-Flute, Pure DLC-Coated series.

Products like this...

Part Number
SBD2D015
SBD2D020
SBD2D030
SBD2D040
SBD2D050
SBD2D060
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter
(mm)
1 Piece(s)Available

12 Days or more

0.7536041.5
1 Piece(s)Available

12 Days or more

167062
1 Piece(s)Available

12 Days or more

1.587063
1 Piece(s)Available

12 Days or more

287064
1 Piece(s)Available

12 Days or more

2.5128065
1 Piece(s)Available

12 Days or more

3128066

Additional Products in this Category

Tech Support