(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SBD2 Ball End Mill, 2-Flute, Non-Coated (Part Numbers)

SBD2 Ball End Mill, 2-Flute, Non-Coated
  • Volume Discount

Ball end mill with standard radius accuracy of ±10 μm supporting a wide range of materials machining.

Part Number

Configured Part Number is shown.

Part Number
SBD2010
SBD2015
SBD2020
SBD2030
SBD2040
SBD2050
SBD2060
SBD2070
SBD2080
SBD2100
SBD2120
SBD2160
SBD2200
SBD2250
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter
(mm)
1 Piece(s)Available

12 Days or more

0.526041
1 Piece(s)Available

12 Days or more

0.7536041.5
1 Piece(s)Available

12 Days or more

167062
1 Piece(s)Available

12 Days or more

1.587063
1 Piece(s)Available

12 Days or more

287064
1 Piece(s)Available

12 Days or more

2.5128065
1 Piece(s)Available

12 Days or more

3128066
1 Piece(s)Available

12 Days or more

3.5139087
1 Piece(s)Available

12 Days or more

4149088
1 Piece(s)Available

12 Days or more

5181001010
1 Piece(s)Available

12 Days or more

6221101212
1 Piece(s)Available

12 Days or more

8301401616
1 Piece(s)Available

12 Days or more

10381602020
1 Piece(s)Available

12 Days or more

12.5551802525

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2
Coating Non-Coated R Precision(µm) -10~+10 Machining Application Curved surface / Engraving / R Groove
Blade diameter tolerance(mm) -0.03~-0.01 Torsional Angle 30°R

Additional Products in this Category

Tech Support