(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tape Measure

Tape Measure
  • Volume Discount

•Product Model: Small Tape Measure
•Tape length (m): 50
•Tape Width (mm): 13
•Material: Glass Fiber
•Standard tension (n): 20

Part Number

Configured Part Number is shown.

TPM-50C

Part Number
TPM-50C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Tape length(M) 50 Material Glass Fiber Tape width(mm) 13
Product Model Small tape measure Standard tension(N) 20 Accuracy(mm) ±(1.2+0.82L)
Features For general measurement and electric construction Application For length measurement. Supplement Includes Double-Sided Scale: Scale 2 mm (Front Side), Eye Size 10 mm (Back Side)

Please check the type/dimensions/specifications of the part TPM-50C in the Tape Measure series.

Additional Products in this Category

Tech Support