(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PC Compatible Digital Multimeter DT9602R+

PC Compatible Digital Multimeter DT9602R+
  • Volume Discount

•Product Model: Digital Tester
•Width (mm): 98
•Depth (mm): 39
•Height (mm): 177
•DC Voltage (v): 600mV/6V/60V/600V/1000V

Part Number

Configured Part Number is shown.

DT9602R+

Part Number
DT9602R+
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Digital Tester DC Voltage(V) 600mV/6V/60V/600V/1000V AC voltage(V) 6V/60V/600V/750V
DC current(A) 600μA/6000μA/60mA/600mA/6A/10A Alternating current(A) 600μA/6000μA/60mA/600mA/6A/10A Width(mm) 98
Depth(mm) 39 Height(mm) 177 Frequency band 9.999Hz~10MHz
Capacitance 40nF/400nF/4μF/40μF/400μF/4000μF Ω 600Ω/6K/60K/600K/6M/60MΩ Power Supply 006P(9V)×1
Mass(g) Approx. 300 Duty Ratio 0.1%~99.9% Temperature -50℃~700℃
Accessory Instruction Manual, Battery, Test Lead, PC Connection Kit

Please check the type/dimensions/specifications of the part DT9602R+ in the PC Compatible Digital Multimeter DT9602R+ series.

Additional Products in this Category

Tech Support