(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC/DC Digital Clamp Meter for Weak Current

AC/DC Digital Clamp Meter for Weak Current
  • Volume Discount

•Product Model: Digital Clamp Meter (For Alternating/Direct Current Measurement)
•Width (mm): 72
•Depth (mm): 35
•Height (mm): 220
•DC Voltage (v): 300

Part Number

Configured Part Number is shown.

MT-119

Part Number
MT-119
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Digital Clamp Meter (For AC/DC Current Measurement) DC Voltage(V) 300 AC voltage(V) 300
DC current(A) 100 Alternating current(A) 100 Resistance(Ω) 500k
Width(mm) 72 Depth(mm) 35 Height(mm) 220
Operating Environment 0-40°C80%RH or less (However, there must be no condensation) Sampling 2 times/sec Power Supply AAA Batteries x 2
Display Maximum Count 5,000 Character Height 10 mm Measurement Conductor Diameter Maximum φ13 mm JAN Code 4986702101367
Mass(g) Approx. 210 (batteries included) DCA Range 5000 mA/50 A/100 A (For details, please refer to the external diagram tab.) DCA Resolution 0.1 mA/0.01 A (For details, please refer to the external diagram tab.)
DCA Accuracy ±(1.8%+10dgt)/±(5.0%+10dgt) (refer to tabs on outline drawings for details) ACA Range 5000 mA/50 A/100 A (For details, please refer to the external diagram tab.) ACA Resolution 0.1 mA/0.01 A (For details, please refer to the external diagram tab.)
ACA Accuracy ±(1.8%+5dgt)/±(5.0%+5dgt) (refer to tabs on outline drawings for details) VAC Range 5 V/300 V (For details, please refer to the external diagram tab.) VAC Resolution 0.01 V/0.1 V (For details, please refer to the external diagram tab.)
VAC Accuracy ±(1.2%+5dgt) (refer to tabs on outline drawings for details) VDC Range 5 V/300 V (For details, please refer to the external diagram tab.) VDC Resolution 0.01 V/0.1 V (For details, please refer to the external diagram tab.)
VDC Accuracy ±(1.0%+2dgt) (refer to tabs on outline drawings for details) Resistance Range 500 Ω/5 kΩ/50 kΩ/500 kΩ (For details, please refer to the external diagram tab.) Resistance resolution 0.1 Ω/1 Ω/10 Ω/100 Ω (For details, please refer to the external diagram tab.)
Resistance Accuracy ±(1.0%+2dgt) (refer to tabs on outline drawings for details) Automatic Power Off Approximately 30 Minutes After Final Operation Features A digital clamp meter ideal for weak current measurement featuring a DC 5,000 mA range and equipped with a tester function (AC/DC voltage, resistance, conduction buzzer), one touch easy operation zero adjustment function, data hold, MAX/MIN value indication function, LED and liquid crystal back lights useful for work in dark locations.
Accessory Case for carrying, test leads, instructions and battery

Please check the type/dimensions/specifications of the part MT-119 in the AC/DC Digital Clamp Meter for Weak Current series.

Additional Products in this Category

Tech Support