(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Digital Clamp Meter MT-600A

AC Digital Clamp Meter MT-600A
  • Volume Discount

•Product Model: Digital Clamp Meter (For Alternating/Direct Current Measurement)
•Width (mm): 65
•Depth (mm): 23
•Height (mm): 184
•DC Voltage (v): 750

Part Number

Configured Part Number is shown.

MT-600A

Part Number
MT-600A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Digital Clamp Meter (For AC/DC Current Measurement) DC Voltage(V) 750 AC voltage(V) 750
DC current(A) 600 Resistance(Ω) 300 Width(mm) 65
Depth(mm) 23 Height(mm) 184 Conductivity Check Conduction Buzzer <20 Ω
Power Supply 1.5V(LR-44)X2 Measurement Conductor Diameter Max.φ42mm JAN Code 4986702201951
Mass(g) Approximately 120 ACA Range 300/600 A (For details, please refer to the external diagram tab.) ACA Resolution 100 mA (For details, please refer to the external diagram tab.)
ACA Accuracy ±2.0%+5dgt (refer to tabs on outline drawings for details) VAC Range 3 V/30 V/300 V/750 V (For details, please refer to the external diagram tab.) VAC Resolution 1 mV/10 mV/100 mV/1 V (For details, please refer to the external diagram tab.)
VAC Accuracy ±2.0%+4dgt (refer to tabs on outline drawings for details) VDC Range 300 mV/3 V/30 V/300 V/750 V (For details, please refer to the external diagram tab.) VDC Resolution 100 μV/1 mV/10 mV/100 mV/1 V (For details, please refer to the external diagram tab.)
VDC Accuracy ±1.5%+2dgt (refer to tabs on outline drawings for details) Resistance Range 300 Ω (For details, please refer to the external diagram tab.) Resistance resolution 0.1 Ω (For details, please refer to the external diagram tab.)
Resistance Accuracy ±2.0%+4dgt (refer to tabs on outline drawings for details) Features For double door clamps that are easy to get caught in. Has 3,200 count bar graph, AC/DC voltmeter and conduction buzzer, and data hold function.

Please check the type/dimensions/specifications of the part MT-600A in the AC Digital Clamp Meter MT-600A series.

Additional Products in this Category

Tech Support