(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

AC Digital Clamp Meter MT-400A

AC Digital Clamp Meter MT-400A
  • Volume Discount

•Product Model: Digital Clamp Meter (For Alternating/Direct Current Measurement)
•Width (mm): 48
•Depth (mm): 33
•Height (mm): 175
•DC Voltage (v): 500

Part Number

Configured Part Number is shown.

MT-400A

Part Number
MT-400A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Digital Clamp Meter (For AC/DC Current Measurement) DC Voltage(V) 500 AC voltage(V) 500
DC current(A) 400 Resistance(Ω) 40M Width(mm) 48
Depth(mm) 33 Height(mm) 175 Conductivity Check 400 Ω/conductive buzzer <50 Ω
Power Supply 1.5V(UM-4)X2 Measurement Conductor Diameter Max.φ25mm JAN Code 4986702101138
Mass(g) Approximately 150 ACA Range 400 A (For details, please refer to the external diagram tab.) ACA Resolution 100 mA (For details, please refer to the external diagram tab.)
ACA Accuracy ±4.0%+5dgt (refer to tabs on outline drawings for details) VAC Range 4 V/40 V/450 V/500 V (For details, please refer to the external diagram tab.) VAC Resolution 1 mV / 10 mV / 100 mV / 1 V (See Outline Drawing Tab for Details)
VAC Accuracy ±2.0%+5dgt/±2.0%+2dgt/±2.0%+5dgt/±2.0%+5dgt (refer to tabs on outline drawings for details) VDC Range 400 mV/4 V/40 V/450 V/500 V (For details, please refer to the external diagram tab.) VDC Resolution 100 μV/1 mV/10 mV/100 mV/1 V (For details, please refer to the external diagram tab.)
VDC Accuracy ±1.3%+2dgt/±1.3%+2dgt/±1.3%+2dgt/±1.3%+2dgt/±1.3%+2dgt (refer to tabs on outline drawings for details) Resistance Range 400 Ω/4 kΩ/40 kΩ/400 kΩ/4 MΩ/40 MΩ (For details, please refer to the external diagram tab.) Resistance resolution 0.1 Ω/1 Ω/10 Ω/100 Ω/1 kΩ/10 kΩ (For details, please refer to the external diagram tab.)
Resistance Accuracy ±2.0%+4dgt/±2.0%+2dgt/±2.0%+4dgt (refer to tabs on outline drawings for details) Features With small, lightweight test function. Measures from 100 mA to 400 A, measures AC/DC voltage and resistance, with conductivity check function

Please check the type/dimensions/specifications of the part MT-400A in the AC Digital Clamp Meter MT-400A series.

Additional Products in this Category

Tech Support