(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Home Checker

Home Checker
  • Volume Discount

Ac Voltage: 150/300
Battery Check: 1.5 V: D-P Button Battery, 9 V Stacked Layer Battery
Conductivity Check: Buzzer sound at approximately 50 Ω or less
Dc Voltage: 30
Depth: 32
Feature: A tester that can be easily used around the home. Each range and scale can be classified by the same color, helping improve operating efficiency.
Height: 100
Jan Code: 4986702101251
Mass: Approximately 135
Power Supply: UM-3(1.5V)X1
Product Model: Analog Tester
Width: 69
For complete product overview and details on Home Checker see the sections below:

Part Number

Configured Part Number is shown.

MT-3H

Part Number
MT-3H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Analog Tester DC Voltage(V) 30 AC voltage(V) 150/300
Width(mm) 69 Depth(mm) 32 Height(mm) 100
Battery Check 1.5 V: D-P Button Battery, 9 V Stacked Layer Battery Conductivity Check Buzzer sound at approximately 50 Ω or less Power Supply UM-3(1.5V)X1
JAN Code 4986702101251 Mass(g) Approximately 135 Features A tester that can be easily used around the home. Each range and scale can be classified by the same color, helping improve operating efficiency.

Additional Products in this Category

Tech Support