(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Voltmeter for Low Pressure Use

Voltmeter for Low Pressure Use
  • Volume Discount

•Product Model: Electroscope
•Width (mm): 26
•Depth (mm): 31
•Height (mm): 145
•Power Supply: LR-44X2 pieces

Part Number

Configured Part Number is shown.

DT-48

Part Number
DT-48
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Electroscope Width(mm) 26 Depth(mm) 31
Height(mm) 145 Operating Environment 0°C–40°C Humidity 80% RH or Less Power Supply LR-44X2 pieces
JAN Code 4986702202309 Mass(g) Approx. 34.5 (batteries included) Operating Voltage Range 50 V to 600 VAC, 50/60 Hz Common
Target wire Covered wire Detection Display LED/Buzzer Sensitivity Adjustment Sensitivity adjustment with knob. * Sensitivity depends on the voltage to be measured and the type of electric wire.
Features With Sensitivity Adjustment Function Accessory With LR-44 (2 pcs) Service Battery

Please check the type/dimensions/specifications of the part DT-48 in the Voltmeter for Low Pressure Use series.

Additional Products in this Category

Tech Support