(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Analog Tester
•Width (mm): 69
•Depth (mm): 32
•Height (mm): 100
•DC Voltage (v): 10V/50V/250V/500V
Product Model | Analog Tester | DC Voltage(V) | 10V/50V/250V/500V | AC voltage(V) | 10V/50V/250V/500V |
---|---|---|---|---|---|
DC current(A) | 0.5A/50A/250A | Width(mm) | 69 | Depth(mm) | 32 |
Height(mm) | 100 | Ω | 1KΩ | Power Supply | UM-3(1.5V)X1 |
JAN Code | 4986702101268 | Mass(g) | Approximately 135 | Battery test | 1.5V/9V |
Features | Small Size, Includes Conduction Buzzer |
Please check the type/dimensions/specifications of the part MT-4B in the Analog Mini Tester series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy