(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Multi Meter MT-2060

Digital Multi Meter MT-2060
  • Volume Discount

•Product Model: Digital Tester
•Width (mm): 72
•Depth (mm): 38
•Height (mm): 138
•DC Voltage (v): 200mV/2V/20V/200V/600V

Part Number

Configured Part Number is shown.

MT-2060

Part Number
MT-2060
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Digital Tester DC Voltage(V) 200mV/2V/20V/200V/600V AC voltage(V) 200V/600V
DC current(A) 200μA/2mA/20mA/10A Width(mm) 72 Depth(mm) 38
Height(mm) 138 Ω 200Ω/2kΩ/20kΩ/200kΩ/20MΩ Power Supply 006P(9V)X1
JAN Code 4986702101145 Mass(g) Approximately 153 Temperature -20°C to 750°C (*Measurement range changes depending on the attached sensor)
Features 2,000 count basing model, manual range, with 10 ADC range, with K-type temperature measurement range (with 1 bead-type K thermocouple sensor), with holster

Please check the type/dimensions/specifications of the part MT-2060 in the Digital Multi Meter MT-2060 series.

Additional Products in this Category

Tech Support