(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

SD Card Data Log Type Ultraviolet Intensity Meter

SD Card Data Log Type Ultraviolet Intensity Meter
  • Volume Discount

•Measurement Item: Ultraviolet
•Cable Length: Approx. 1 m UVCφ31 X 27 (D) mm / Approx. 1.1 m
•Accuracy: ± (0.4%fs+2dgt) K/J thermocouple: ±(0.4°C+0.5°C)
•Display Resolution: 0.001 mW/cm²/0.01 mW/cm² K thermocouple: 0.1°C, J thermocouple: 0.1°C
•Measuring Range: 2 mW/cm², 20 mW/cm² K thermocouple: -50 - 1,300°C, J thermocouple: -50 - 1,200°C

Part Number

Configured Part Number is shown.

YK-37UVSD

Part Number
YK-37UVSD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Detailed Measurement Items Ultraviolet Measuring Range 2 mW/cm², 20 mW/cm² K thermocouple: -50 - 1,300°C, J thermocouple: -50 - 1,200°C Dimensions main body(mm) 68(W)X177(H)X45(D)
Dimensions sensor(mm) Sensor UVA: 45 (W) x 170 (H) x 32 (D) Cable Length Approx. 1 m UVCφ31 X 27 (D) mm / Approx. 1.1 m Accuracy ± (0.4%fs+2dgt) K/J thermocouple: ±(0.4°C+0.5°C)
Display Resolution 0.001 mW/cm²/0.01 mW/cm² K thermocouple: 0.1°C, J thermocouple: 0.1°C Mass(g) Approximately 490 Type Data Logger with SD slot installed, ultraviolet intensity measuring instrument, measurement of ultraviolet ray in UVA, UVC wave length range
Sensor High Grade Light Diode, Infrared Color Correction Filter, Thermocouple (K, J Type) (Sold Separately) Accessory SD Card 1 (G)/Soft Carrying Case (CA-05), Battery, Manual Power Supply UM3, AA x 6 pcs, 9 VDC (AC adapter sold separately)
Operating Environment Temperature: 0 to 50°C, Humidity: 10 to 85% RH Measurement wavelength 290–390 nm (UVA region) 248-260 nm (UVC region)

Please check the type/dimensions/specifications of the part YK-37UVSD in the SD Card Data Log Type Ultraviolet Intensity Meter series.

Additional Products in this Category

Tech Support