(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Anemometer
•Accuracy: Wind speed±(5% + 0.1) rdg, Temperature±0.8°C, Humidity±(3% rdg + 1% RH), Otherwise ±3% RH
•Resolution (lux): Wind speed: 0.2-5.0, 0.01 m/s, 5.1-25.0 m/s, 0.1 m/s, Wind quantity: 0.001 m³/min, Temperature: 0.1°C, Humidity: 0.1%RH
•Measuring Range: Wind speed: 0.2-25 m/s, Wind volume: 0-45,000 m³/min, Temperature 0-50°C, Humidity 5-95% RH
•Dimension (mm): 73(W)X182(H)X47.5(D)
Product Model | Anemometer | Measurement items | Wind Speed / Temperature / Humidity / Air Amount | Measuring Range | Wind speed: 0.2-25 m/s, Wind volume: 0-45,000 m³/min, Temperature 0-50°C, Humidity 5-95% RH |
---|---|---|---|---|---|
Dimensions(mm) | 73(W)X182(H)X47.5(D) | Probe(mm) | φ12X280~940 | Accuracy | Wind speed±(5% + 0.1) rdg, Temperature±0.8°C, Humidity±(3% rdg + 1% RH), Otherwise ±3% RH |
Resolution(lx) | Wind speed: 0.2-5.0, 0.01 m/s, 5.1-25.0 m/s, 0.1 m/s, Wind quantity: 0.001 m³/min, Temperature: 0.1°C, Humidity: 0.1%RH | Mass(g) | Approximately 347 | Type | Measures wind speed, air volume, temperature, humidity, and dew point with 1 unit. |
Sensor | Wind speed / Wind quantity: heat line type, Temperature: thermistor, K thermocouple (sold separately), Humidity: thin film electrostatic capacity sensor | Accessory | Hot Wire Type Sensor Probe, Temperature and Humidity Probe, SD Card (1 GB), Battery, Instruction Manual | Power Supply | AA battery X6 |
Data output | SD card /USB/RS232 | Operating Environment | Temperature: 0 to 50°C, Humidity: 10 to 85% RH or less | Data Logger | 1, 2, 5, 10, 30, 60, 120, 300, 600, 1,800, 3,600 second intervals or 99 points manually |
Other Functions | Data Hold, Max./Min. Value Display, Back Light |
Please check the type/dimensions/specifications of the part AM-4224SD in the SD Card Data Log Type Digital Heat Ray Type Wind Speed/Volume Meter series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy