(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Anemometer
•Accuracy: Wind speed: ±2%+0.2 dgtm/s, Thermistor temperature: ±0.8°C, K/J Thermocouple: ±(0.4°C+0.5°C)
•Display Resolution: Wind speed: 0.1 m/s, Thermistor temperature: 0.1°C, K/J Thermocouple: 0.1°C
•Measuring Range: Wind speed: 0.4 to 25 m/s, Temperature: 0 to 50°C, K Thermocouple: -50 to 1,300°C, J Thermocouple: -50 to 1,200°C
•Dimension (mm): 68(W)X177(H)X45(D)
Product Model | Anemometer | Measurement items | Wind Speed / Thermocouple Temperature | Measuring Range | Wind speed: 0.4 to 25 m/s, Temperature: 0 to 50°C, K Thermocouple: -50 to 1,300°C, J Thermocouple: -50 to 1,200°C |
---|---|---|---|---|---|
Dimensions(mm) | 68(W)X177(H)X45(D) | Probe(mm) | φ72 | Accuracy | Wind speed: ±2%+0.2 dgtm/s, Thermistor temperature: ±0.8°C, K/J Thermocouple: ±(0.4°C+0.5°C) |
Display Resolution | Wind speed: 0.1 m/s, Thermistor temperature: 0.1°C, K/J Thermocouple: 0.1°C | Mass(g) | Approximately 489 | Type | Data Logger anemometer + thermocouple temperature gauge enabling measurement with SD slot installed |
Sensor | Wind speed: vane type, Temperature: thermistor / Thermocouple (K/J type) (sold separately) | Accessory | SD Card 1 (G)/Hard Carrying Case/Battery/Manual | Power Supply | UM3, AA x 6 pcs, 9 VDC (AC adapter sold separately) |
Data output | SD Card/RS-232C/USB Output | Operating Environment | Temperature: 0 to 50°C, Humidity: 10 to 85% RH | Separately purchased product | SD Card (2 G) / K thermocouple sensor / dedicated AC adapter / USB cable: model USB-01 / RS232C cable: model UPCB-02 / dedicated software: model SW-U801-WIN |
Please check the type/dimensions/specifications of the part AM-4207SD in the SD Card Datalogger Digital Anemometer AM-4207SD series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy