(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SD Card Datalogger Type Digital Noise Meter SL-4023SD

SD Card Datalogger Type Digital Noise Meter SL-4023SD
  • Volume Discount

•Product Model: Sound-level meter
•Frequency range (H?z): 31.5~8k
•Measurement Item: Noise
•Accuracy: ±1.5dB
•Resolution (lux): 0.1dB

Part Number

Configured Part Number is shown.

SL-4023SD

Part Number
SL-4023SD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Noise meter Frequency range(H​z) 31.5~8k Detailed Measurement Items Noise
Measuring Range Auto range (30 to 130 dB) manual range; L = 30 to 80 dB, M = 50 to 100 dB, H = 80 to 130 dB Dimensions(mm) 68(W)X245(H)X45(D) Accuracy ±1.5dB
Resolution(lx) 0.1dB Mass(g) Approximately 489 Type Data logger noise meter with SD slot installed
Accessory SD Card 1 (G), Wind-proof Screen, Battery, Manual/Soft Case, Power Supply UM3, AA x 6 pcs, 9 VDC (AC adapter sold separately) Data output SD card /USB/RS232C
Separately purchased product SD Card (2 G)/Dedicated AC Adapter/USB Cable: Type USB-01 RS232C Cable: Type UPCB-02 Dedicated Soft: Type SW-U801-WIN/Hard Carrying Case/CA-06 Frequency Correction 2 ranges (A characteristics / C characteristics) Operation Correction 2 ranges (FAST/SLOW)

Please check the type/dimensions/specifications of the part SL-4023SD in the SD Card Datalogger Type Digital Noise Meter SL-4023SD series.

Additional Products in this Category

Tech Support