(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Lux Meter

Lux Meter
  • Volume Discount

•Product Model: Luminometer
•Measurement Item: Illuminance
•Measuring Range: 0~15000Lux
•Dimension (mm): 63(W)X105(H)X25(D)
•Mass (g): Approx. 70

Part Number

Configured Part Number is shown.

LM-102

Part Number
LM-102
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Illuminometer Measurement items Illuminance Measuring Range 0~15000Lux
Dimensions(mm) 63(W)X105(H)X25(D) Mass(g) Approx. 70 Type Simple Illuminometer
Receiving Sensor Amorphous Solar Battery

Please check the type/dimensions/specifications of the part LM-102 in the Lux Meter series.

Additional Products in this Category

Tech Support