(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Dimension (mm): 60(W)X156(H)X33(D)
•Mass (g): Approx. 160
•Type: Humidity, temperature, illumination, and wind speed can be measured by 1 unit.
•Accessory: Portable case / batteries / user's manual
•Power Supply: 006P(9V)X1
Measurement items | Wind Speed / Temperature / Humidity / Illuminance | Dimensions(mm) | 60(W)X156(H)X33(D) | Mass(g) | Approx. 160 |
---|---|---|---|---|---|
Type | Humidity, temperature, illumination, and wind speed can be measured by 1 unit. | Accessory | Portable case / batteries / user's manual | Power Supply | 006P(9V)X1 |
Wind speed measurement range | 0.4~30.0m/s/1.4~90.0km/h | Wind speed resolution | 0.1m/s/0.1km/h | Wind speed accuracy | ±3%F.S |
Temperature measurement range(°C) | 0–50 | Temperature resolution(°C) | 0.1 | Temperature accuracy(°C) | ±1.2 |
Humidity Measurement Range | 10~95%RH | Humidity Resolution | 0.1%RH | Hygrometer Precision | ±4%RH |
Lux Measurement Range | 0~2200Lux、1800~20000Lux | Lux Resolution | 1Lux、10Lux | Lux Precision | ±5%rdg+8dgt |
Please check the type/dimensions/specifications of the part LM-8000 in the Multi Environment Measuring Instrument LM-8000 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy