(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: pH Meter
•Measuring Range: 0-14 PH(analysis function 0.01 PH)
•Dimension: 70(W)X131(H)X25(D)mm
•Length Of Probe: Ф10X128mm
•Sampling: Approx. 0.4 Seconds
Part Number
Configured Part Number is shown.
PH-201
Product Model | pH Meter | Use | Water quality research / Food |
---|---|---|---|
Measuring Range | 0-14 PH(analysis function 0.01 PH) | Sampling | Approx. 0.4 Seconds |
Dimensions | 70(W)X131(H)X25(D)mm | Length of Probe | Ф10X128mm |
Mass(g) | Approximately 153 | Type | Ideal for pools, water tanks, food products, water processing facilities, and other water quality management. |
Power Supply | 006P(9V)X1 | Accessory | Battery, Standard Electrode, Instruction Manual |
Measurement principle | Glass Electrode Type | Operating temperature and humidity | Temperature: 0 to 50°C, Humidity: 0 to 90% RH |
Product Model | pH Meter | Use | Water quality research / Food | Measuring Range | 0-14 PH(analysis function 0.01 PH) |
---|---|---|---|---|---|
Sampling | Approx. 0.4 Seconds | Dimensions | 70(W)X131(H)X25(D)mm | Length of Probe | Ф10X128mm |
Mass(g) | Approximately 153 | Type | Ideal for pools, water tanks, food products, water processing facilities, and other water quality management. | Power Supply | 006P(9V)X1 |
Accessory | Battery, Standard Electrode, Instruction Manual | Measurement principle | Glass Electrode Type | Operating temperature and humidity | Temperature: 0 to 50°C, Humidity: 0 to 90% RH |
Please check the type/dimensions/specifications of the part PH-201 in the Digital pH Meter PH-201 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy