(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indoor Thermometer-Hygrometer - Wall/Desktop Type, Analog

Indoor Thermometer-Hygrometer - Wall/Desktop Type, Analog
  • Volume Discount

•Product Model: Thermo-hygrometer
•Measurement Temperature Range (°c): -10 – 50
•Minimum Temperature Display (°c): 1
•Measurement moisture range (%rh): 0–100
•Minimum humidity Display (%rh): 2

Part Number

Configured Part Number is shown.

MTH-115G

Part Number
MTH-115G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Thermo-hygrometer Measurement Temperature Range(°C) -10 – 50 Minimum Temperature Display(°C) 1
Minimum humidity display(%RH) 2 Measurement moisture range(%RH) 0–100 Size(mm) φ129×34
Operating Temperature and Humidity Range -10 – 50°C Humidity 80% RH or Less (with No Condensation) Mass(g) 107 Storage Temperature/Humidity -20 – 50°C Humidity 70% RH or Less (with No Condensation)

Please check the type/dimensions/specifications of the part MTH-115G in the Indoor Thermometer-Hygrometer - Wall/Desktop Type, Analog series.

Additional Products in this Category

Tech Support