(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel-Mount Thermometer - Digital, MT002C/C

Panel-Mount Thermometer - Digital, MT002C/C
  • Volume Discount

•Product Model: Thermometer (External Sensor Type)
•Measurement Temperature Range (°c): -50~190
•Size (mm): 55(W)×30(H)×8.5(D)
•Accuracy (m): ±1℃(10℃~40℃)
•Measuring Range: -50~190℃

Part Number

Configured Part Number is shown.

MT002C/C

Part Number
MT002C/C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Model Thermometer (External Sensor Type) Measurement Temperature Range(°C) -50~190 Size(mm) 55(W)×30(H)×8.5(D)
Accuracy(m) ±1℃(10℃~40℃) Measuring Range -50~190℃ Application For temperature monitor
Power Supply LR44X1 Mass(g) Approx. 23 (Includes Case, Battery) Operating Environment 0-40°C 80%RH or less (However, there must be no condensation)
Resolution 0.1°C (-19.9-199.9°C) other than for left items 1°C Storage Temperature/Humidity -10 to 50°C 70%RH or less (but do not subject to condensation) Battery life Approx. 3.5-6 Months
Detection Method Thermistor Function Thermometer Measurement period 1 seconds/cycle
Sensor Cable Length Approx. 1 m

Please check the type/dimensions/specifications of the part MT002C/C in the Panel-Mount Thermometer - Digital, MT002C/C series.

Additional Products in this Category

Tech Support