(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Temperature and Humidity Recorder (Logger)
•Measurement Temperature Range (°c): -200~1370
•Size (mm): 64(W)×184(H)×30(D)
•Accuracy (m): -200~200℃:±(1%+1℃) 200~400℃:±(1%+1℃) 400~1370℃:±(1%+1℃)
•Measuring Range: -200 – 1370°C Measurement range depends on mounted sensor
Product Model | Thermo-hygrometer (Logger) | Measurement Temperature Range(°C) | -200~1370 | Size(mm) | 64(W)×184(H)×30(D) |
---|---|---|---|---|---|
Accuracy(m) | -200~200℃:±(1%+1℃) 200~400℃:±(1%+1℃) 400~1370℃:±(1%+1℃) | Measuring Range | -200 – 1370°C Measurement range depends on mounted sensor | Features | Simultaneous display of temperature at two points. Data logger function (Clock/recording interval can be set. Max. 16,000 pts), maximum/minimum value data hold. K thermocouple sensor sold separately |
Sensor | K Type Thermocouple Sensor (Omega Connector) | Mass(g) | Approx. 250 | Resolution | 0~200℃:0.1℃ 201℃~1370℃:1℃ |
Accessory | 006P(9 V) X1, Beat Type, K Thermocouple Sensor X2, Dedicated Soft USB Cable, Handling Instructions, Hard Case | Features | Software & Cable dedicated for 2-point type with Data Logger Included as Standard |
Please check the type/dimensions/specifications of the part MT-306 in the Digital Thermometer - Data Logger with 2-Channel Measurement, MT-306 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy