(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Temperature and Humidity Recorder (Logger)
•Measurement Temperature Range (°c): 0–50
•Measurement moisture range (%rh): 10–90
•Size (mm): 132×80×32
•Model: MCH-383SD
Product Model | Thermo-hygrometer (Logger) | Measurement Temperature Range(°C) | 0–50 | Measurement moisture range(%RH) | 10–90 |
---|---|---|---|---|---|
Size(mm) | 132×80×32 | Model | MCH-383SD | Features | Data is saved in SD card. Compatible to 1 GB up to 16 GB Excel data editing is available just by writing SD card into PC. Temperature (resolution: 0.1°C)/temperature (resolution: 0.1%)/displaying CO2 simultaneously. |
Power Supply | UM4, AAA x 6 pcs, 9 VDC AC adapter | Mass(g) | Approximately 285 | Operating Environment | Temperature 0-50°C, Humidity 10-85% RH |
Accessory | SD Card (1 GB)/Wall Mount Unit/Battery/AC Adapter/Manual | Measuring range | Relative Humidity/Temperature/CO2 (Carbon Dioxide) | Display | LCD size : 60X50 mm |
CO2 Measuring Range | 0~4000ppm | Temperature resolution | 0.1℃ | Humidity Resolution | 0.1%RH |
CO2 Resolution | 1ppm | Temperature accuracy | ±(0.8℃) | Hygrometer Precision | ±(4%rdg+1% RH)/70% RH or higher; under ±(4%rdg+4% RH)/70% RH |
CO2 Accuracy | ±40 ppm (1,000 ppm or lower) ±5%rdg (1,001 to 3,000) ±250 ppm (3,001 ppm and higher) | Data output | SD Card/USB Output | Clock function | Built-in (Year / Month / Date / Hour / Minute / Second) |
Measuring interval | 5 seconds/cycle | Features | Memory capacity is increased by using SD card. Loading data is available with the main body as a card reader. |
Please check the type/dimensions/specifications of the part MCH-383SD in the Thermometer-Hygrometer-CO2 Meter - Digital Data Logger with SD Card series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy