(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compression Fitting

Compression Fitting
  • Volume Discount

[Features]
·The insertion length can be arbitrarily fixed by the tightening position.
·Mounting screw size: R (PT) 1/8

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2-7821-01
2-7821-02
2-7821-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Manufacturer Model Number Compatible sensor diameter
1 Piece(s)Available

8 Days or more

V0ø 1.0mm
1 Piece(s)Available

8 Days or more

V1ø 1.6mm
1 Piece(s)Available

8 Days or more

V3ø 3.2mm

Loading...

  1. 1

Basic Information

Mounting screw size R(PT)1/8 Material Stainless steel (SUS304)

Additional Products in this Category

Tech Support