(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Gear Puller (Long Type)

Slide Gear Puller (Long Type)
  • Volume Discount

[Features]
· Claws can slide in parallel, effective for work in a tight space.
· Simply re-set the claw for inner or outer hanging, which are both available.
· The claw placement can be fixed easily with the turn of a knob.
· With GS-M, the claw can reach a wide range, with male screws of an appropriate length, so that efficient work can be carried out.
· Ideal particularly for disassembling motors, etc.

Part Number

Configured Part Number is shown.

Part Number
GS90M
GS120M
GS160M
GS200M
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pulleys
(mm)
Hook Working Reach
(mm)
Breaking Load
(kN)
Mass
(g)
Claw Tip Thickness
(mm)
Male Thread O.D.
(mm)
1 Piece(s)Available

8 Days or more

Outside: 15-90/Inside: 70-140178451600314
1 Piece(s)Available

8 Days or more

Outside: 20-120/Inside: 70-180178451800314
1 Piece(s)Available

8 Days or more

Outside: 25-160/Inside: 100-2203106041004.518
1 Piece(s)Available

8 Days or more

Outside: 25-200/Inside: 100-2603106044004.518

Loading...

  1. 1

Basic Information

Model Gear Puller Part Type Main Body Features The claw can be delivered through a wide range, the screws are of an appropriate length, and efficient work can be carried out. This product is particularly ideal for motors and other fields. Simply re-set the claw for inner or outer hanging, which are both available. The claw placement can be fixed easily with the turn of a knob.

Additional Products in this Category

Tech Support